IESNA:LM-63-2002
[TEST]P941349
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-24)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4D-830-U-T4FT
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 80 CRI, 3000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV FORWARD THROW OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]36220
TILT=NONE
104 -1 1 37 22 1 1 1 1 0
1 1 293.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 36 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
4826.6 4450.6 4108 3788.8 3528.4 3416.8 3410.9 3469.6 3626.3 3959.1
4478 5085 5770.3 6522.2 7152.7 7722.5 8251.2 8836.6 9314.4 9827.4
10459.8 10876.9 11184.3 11579.8 12147.7 13299 15020.1 17187.6 18975.3 18738.4
15372.5 8243.3 2688.4 1141.5 446.4 146.9 0
4826.6 4478 4137.3 3814.3 3553.8 3424.6 3426.6 3481.4 3636.1 3965
4474.1 5055.7 5742.9 6504.6 7137 7714.7 8231.6 8785.7 9285 9800
10420.7 10900.4 11231.3 11513.3 12100.7 13181.5 14818.4 16987.9 18900.9 18693.4
15664.3 8705.4 3091.7 1188.5 499.3 178.2 0
4826.6 4489.8 4162.8 3853.4 3595 3448.1 3428.5 3463.8 3583.2 3835.8
4268.5 4850.1 5521.7 6240.3 6917.7 7526.7 8035.8 8501.8 8993.3 9553.3
10175.9 10847.5 11395.8 11820.7 12339.5 13218.7 14630.4 16756.9 19177 20148.2
17918 11632.7 4636.6 2071.6 914.4 327 0
4826.6 4483.9 4186.3 3896.5 3643.9 3497.1 3454 3479.4 3561.7 3747.7
4098.2 4595.5 5188.8 5836.9 6502.6 7199.7 7863.5 8421.5 8946.3 9520
10217 10914.1 11548.5 12118.3 12780.1 13608.4 14900.7 17011.4 20224.6 23386.8
23330 17224.8 8770 4141.2 1915 655.9 0
4826.6 4513.3 4243.1 3992.4 3763.3 3600.8 3540.1 3551.9 3614.5 3751.6
4000.3 4382.1 4893.1 5441.4 6019 6700.4 7493.4 8321.7 9054 9811.7
10544 11360.5 12222.1 13040.5 13956.9 15112.1 16739.3 19135.9 22963.9 27788.5
29521.3 23046.1 14975.1 7685.3 3328.7 1035.8 0
4826.6 4509.4 4260.7 4010.1 3784.9 3614.5 3546 3561.7 3622.4 3755.5
3978.7 4350.8 4842.2 5382.6 5946.6 6612.3 7413.1 8255.1 9026.5 9819.6
10573.4 11387.9 12249.5 13113 14072.4 15264.9 16890 19255.3 22967.8 27684.7
29507.6 23392.7 14910.4 7565.9 3256.2 998.6 0
4826.6 4550.5 4325.3 4117.8 3921.9 3765.3 3685 3671.3 3730.1 3849.5
4041.4 4337.1 4713 5165.3 5725.3 6363.6 7193.8 8123.9 9140.1 10221
11307.7 12376.7 13385.1 14366.1 15403.9 16574.8 17896.5 19527.5 21618.7 23598.3
22386.2 15738.7 6745.4 2148 775.4 189.9 0
4826.6 4601.4 4423.2 4270.5 4125.6 3998.3 3916.1 3876.9 3902.4 4006.1
4174.5 4393.8 4683.6 5087 5637.2 6334.2 7168.4 8127.8 9169.5 10230.7
11241.1 12206.4 13124.7 14009.8 14806.7 15501.8 16048.1 16355.5 16100.9 14174.2
9010.9 3152.4 1237.5 710.8 352.4 121.4 0
4826.6 4671.9 4552.4 4450.6 4360.5 4272.4 4217.6 4200 4217.6 4286.1
4401.7 4566.1 4810.9 5186.8 5688.1 6324.5 7094 7963.3 8850.3 9715.8
10512.7 11301.8 11955.8 12535.3 12960.2 13171.7 13093.4 12476.6 10786.8 7266.3
3005.6 1290.3 883.1 620.7 397.5 172.3 0
4826.6 4740.4 4683.6 4642.5 4603.3 4574 4568.1 4593.6 4646.4 4742.4
4869.6 5038 5267.1 5613.7 6058.2 6643.6 7364.2 8176.8 9028.5 9913.5
10812.3 11699.3 12521.6 13230.5 13792.4 14011.7 13586.8 11949.9 8472.4 3822.1
1584.1 1014.3 718.6 491.5 321.1 146.9 0
4826.6 4840.3 4848.1 4869.6 4893.1 4928.4 4981.2 5071.3 5194.7 5351.3
5553 5799.7 6142.4 6620.1 7244.7 8002.5 8860.1 9768.6 10712.4 11658.1
12596 13516.3 14381.8 14975.1 15090.6 14471.8 12829.1 9925.3 5742.9 2151.9
1112.2 769.5 532.6 329 195.8 70.5 0
4826.6 4867.7 4902.9 4961.7 5012.6 5073.3 5155.5 5255.4 5394.4 5562.8
5764.5 6026.8 6373.4 6829.6 7381.8 8026 8732.8 9473 10240.5 10992.4
11711 12423.7 13028.8 13373.4 13224.6 12404.2 10751.6 8200.3 4673.8 1772
945.7 644.2 446.4 268.3 146.9 41.1 0
4826.6 4899 4971.5 5049.8 5135.9 5210.3 5312.2 5427.7 5549.1 5711.6
5891.7 6095.4 6359.7 6690.6 7076.3 7509.1 7981 8466.5 8963.9 9433.8
9874.4 10230.7 10414.8 10266 9662.9 8513.5 6925.6 5016.5 2848.9 1308
796.9 563.9 399.4 260.4 154.7 52.9 0
4826.6 4936.2 5063.5 5194.7 5308.2 5396.3 5492.3 5566.7 5623.5 5678.3
5717.5 5746.8 5774.2 5788 5766.4 5670.5 5494.3 5280.8 5071.3 4763.9
4260.7 3616.5 2995.8 2478.9 2055.9 1721.1 1460.7 1257.1 1084.8 937.9
789.1 659.9 536.5 401.4 256.5 94 0
4826.6 4991 5153.6 5312.2 5419.8 5490.3 5527.5 5541.2 5511.9 5461
5386.6 5276.9 5098.7 4867.7 4577.9 4256.8 3943.5 3643.9 3348.2 3050.6
2749.1 2475 2240 2008.9 1807.3 1631 1484.2 1356.9 1233.6 1110.2
965.3 826.3 665.7 497.3 291.7 115.5 0
4826.6 5038 5241.7 5386.6 5476.6 5506 5488.4 5457 5384.6 5280.8
5110.5 4844.2 4538.7 4247 4021.8 3835.8 3628.2 3389.4 3144.6 2915.5
2729.5 2629.6 2484.7 2285 2095.1 1922.8 1748.5 1578.2 1427.4 1282.5
1116.1 934 722.5 511 297.6 142.9 0
4826.6 5077.2 5294.5 5429.6 5478.6 5462.9 5433.6 5367 5247.5 5061.5
4814.8 4552.4 4315.5 4108 3910.2 3716.4 3510.8 3293.4 3103.5 2960.6
2917.5 2905.7 2805.9 2641.4 2463.2 2281.1 2061.8 1846.4 1646.7 1478.3
1313.8 1131.7 951.6 734.3 513 266.3 0
4826.6 5118.3 5341.5 5461 5470.8 5429.6 5376.8 5275 5090.9 4865.7
4664 4497.6 4319.4 4111.9 3880.8 3653.7 3416.8 3193.6 2988 2870.5
2831.3 2780.4 2719.7 2615.9 2435.8 2255.7 2099 1954.1 1842.5 1719.2
1564.5 1400 1221.8 1012.3 793 471.9 0
4826.6 5143.8 5365 5453.1 5443.3 5382.6 5300.4 5159.4 4949.9 4761.9
4630.8 4503.5 4344.9 4139.3 3888.7 3600.8 3316.9 3048.7 2813.7 2709.9
2600.3 2525.9 2437.8 2249.8 2063.8 1920.8 1801.4 1715.2 1646.7 1539
1433.3 1272.7 1092.6 916.4 708.8 421 0
4826.6 5153.6 5386.6 5461 5429.6 5365 5261.2 5079.1 4875.5 4724.7
4613.1 4497.6 4348.8 4158.9 3894.5 3569.5 3211.2 2890.1 2641.4 2518
2381 2257.6 2083.4 1875.8 1717.2 1595.8 1499.9 1419.6 1333.4 1233.6
1159.2 1004.5 818.5 669.6 515 258.5 0
4826.6 5182.9 5402.2 5464.9 5431.6 5357.2 5229.9 5045.9 4842.2 4701.2
4595.5 4468.2 4329.2 4125.6 3863.2 3540.1 3172 2809.8 2539.6 2357.5
2175.4 2042.2 1854.3 1699.6 1550.8 1435.2 1343.2 1270.8 1210.1 1141.5
1206.2 1000.6 763.6 583.5 432.7 180.1 0
4826.6 5181 5406.1 5470.8 5435.5 5353.3 5239.7 5047.8 4838.3 4705.2
4595.5 4474.1 4339 4141.2 3884.7 3559.7 3189.6 2819.6 2531.7 2339.9
2157.8 2018.7 1834.7 1676.1 1527.3 1409.8 1317.8 1247.3 1194.4 1125.9
1245.3 922.2 730.3 587.4 436.6 180.1 0
